Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With pressed cages
Bill of material
7200DB
SD
Inside Diameter
10 mm
D
Outside Diameter
30 mm
B
Bearing Width
18 mm
R
Radius
0.6 mm
ORDER
Bearing No.
7200DB
CR
Basic dynamic load rating
11.0 kN
COR
Basic static load rating
5.45 kN
CU
Fatigue limit load
0.280 kN
NG
Limiting speeds (grase)
18000 rpm
NO
Limiting speeds (oil)
23000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions